??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS U-159-M2/CAA
HELP_VARIABLE
Company
Balluff
Description
Data carrier
Bill of material
BALLUFF BIS U-159-M2/CAA
VERF
Availability
Available
BC
Order code
BIS016H
TC
Product identifier
BIS U-159-M2/CAA
PX
Product view
54335_01
TECH
Tech. Details
Tech. Detail
ICON
EDZ
W
Weight
0.001 Kg
TRAFFIC
Customs number
85235200
DESCRIPT
Description
Product Group = UHF (860...960 MHz), Working frequency = 850…960 MHz, Dimension = 23 x 1 x 100 mm, Memory type = EEPROM, User data, read/write = 128 Bit, EPC memory, read/write = 496 Bit, TID memory, read-only = 96 Bit, Antenna type = Dipole, Installation = metal-free (clear zone), Storage temperature = -40...85 °C, Ambient temperature = -25...70 °C, Housing material = PET, IP rating = IP68, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.